Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
69A/69SP/69S/PS125-BA - Swivel castor
Bill of material
69SP/65-30 BA
ORDERNO
Article-number
69SP/65-30 BA
WDAB
Wheel-Ø A x width B
65x30 mm
LC
Load capacity
130 kg
H
Overall height H
110 mm
TP
Dimension of top plate
100x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
7.0 mm
SR
Swivel radius
65.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices